AMS-P-6300 SIS

AMS 6300 SIS Digital Overspeed Protection

Product Description

Overspeed conditions on critical rotating equipment can be damaging to your assets and the plant personnel in the area. In addition, damaged equipment is expensive and time-consuming to repair or replace. During transient and normal operation, the AMS 6300 SIS guards against overspeed conditions caused by sudden load loss and unexpected changes. In addition, the same sensors will verify the rotational direction of your rotating equipment to ensure your assets are functioning correctly.

Specifications

Operating Altitude
5,000 m
Operating Temperature
-10 to 55°C (14 to 131°F)
Storage Temperature/Transport
-40 to 70°C (-40 to 158°F)
Humidity
5-95%, non condensing
Shock
150 m/s² , 6 ms
Vibration
0.15 mm (58-62 Hz) , 20 m/s² (to 150 Hz)

Features

  • SIL3 Certification by TUV according to current industry standards
  • State-of-the-art system configuration interface using USB
  • Support for Eddy-Current, Hall Effect and VR sensors (MPU)
  • Optimized noise detection filters
  • Compliance to current standards like China RoHS, API 670, CSA, DIN 61508, European Machine Directive, and IEC
  • Conformal coated hardware
  • Support available for all AMS 6300 SIS Packages delivered by Guardian

Jsme online, chcete chatovat?