Asco-P-109

ASCO 109 Series Solenoid Valves

Product Description

The ASCO Series 109 is a line of 3-Way Normally Open and Normally Closed compact, pad mounting, direct acting, solenoid valves with a reliable, proven design. These light weight, low power, valves can easily be assembled on single or joinable subbases.

Products

Search
1-10 of 16 results for Products
:
Kč2,017.36
Kč2,017.36
Kč2,166.99
Kč2,017.36
Kč2,166.99
Kč2,166.99
Kč2,017.36
Kč2,084.16
Kč1,939.87
Kč2,081.49

Specifications

Valve Actuation
Solenoid
Pipe / Port Size
1/8; M5
Port Type
Flange
Function
3 way - 3/2 Normally Closed; 3 way - 3/2 Normally Open
Voltage
24 DC; 230 AC | 50
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; 10.3-34.5 Bar
Standards / Regulations
IP65
Operating Environment
Indoor
Media
Air, Inert Gas; Light Oil; Fuel Oil; Water
Body Material
Engineered Plastics

Features

  • AC/DC interchangeability of the solenoid without valve disassembly enhances servicing
  • Manual operator enables easy installation
  • 5 to 10 ms response time
  • Optional explosion-proof enclosures available for use in zones 1/21-2/22, categories 2-3 to ATEX Directive 2014/34/EU
  • Satisfies all relevant EU directives

Documents & Drawings