Asco-P-215

ASCO™ Series 215 Aluminum Body Solenoid Valves

Product Description

The ASCO Series 215 is an aluminum body, lightweight solenoid valve for high flow, low-pressure air or gas service. The pilot operated construction works from zero pressure differential with resilient soft seating for tight shut off. Optional long-life design eliminates metal-to-metal contact to extend life up to 20 million cycles. The 215 Series is ideal for vacuum service and heating equipment applications.

Products

Search
1-8 of 8 results for Products
:
Kč7,599.17
Kč17,870.34
Kč12,897.74
Kč22,249.74
Kč22,249.74
Kč7,027.36
Kč7,027.36
Kč7,027.36

Specifications

Valve Actuation
Solenoid
Body Material
Brass; Stainless Steel
Media
Air; Inert Gas; Liquid Propane Gas; Natural Gas; Oxygen
Pipe / Port Size
1/8 "; 1/4 "; 1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Voltage
110 AC; 115 AC; 12 DC; 120 AC; 120 DC; 208 AC; 220 AC; 230 AC; 24 AC; 24 DC; 240 AC; 240 DC; 440 AC; 48 DC; 480 AC; 6 DC - 50/60
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG; 150-500 PSIG; 10.3-34.5 Bar
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; Class II Div 1; Class II Div 2; CSA; FM; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL
Flow
From 1.0 Cv to 2.0 Cv; From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv; Over 14.0 Cv

Features

  • Provides high flow with Cv up to 138 (Kv 118)
  • Due to the resilient soft seating, these valves are ideal for high flow low pressure air and gas applications.
  • A full range of pipe sizes up to 3-inches with both Normally Closed and Normally Open constructions.
  • Wide range of standard AC and DC voltages
  • Optional 20 million cycle long life quiet design for air service in normally closed and normally open constructions and 1-inch to 2-inch pipe available

Documents & Drawings