No image available
No image available
Your request is being processed.
Asco-P-L139

ASCO™ Series L139 General purpose solenoid valves

Product Description

ASCO Series L139 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Products

Search
1-4 of 4 results for Products
:
ASCO™ L139B08-Z130A G1/4X4,5 24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP65
F
0
QuickShip
Kč1,637.94
ASCO™ L139B08-Z130A G1/4x4,5 V230/50Hz
Actuation
Solenoid - Direct Acting
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP65
F
0
QuickShip
Kč1,603.20
ASCO™ L139B08-Z130A.G1/4x6.24/50
Actuation
Solenoid - Direct Acting
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
1
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP65
F
1
QuickShip
Kč1,603.20
ASCO™ L139V08-Z130A G1/4x4,5 V24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP65
F
0
QuickShip
Kč1,680.69

Specifications

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1/4 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
20 bar
Fluid temperature
-10°C +90°C (NBR); 0°C +130°C (FPM)
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
NBR; FPM

Features

  • Direct acting solenoid valve.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings