No image available
No image available
Your request is being processed.
Asco-P-L321

ASCO™ Series L321 General purpose solenoid valves

Product Description

ASCO Series L321 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Products

Search
1-3 of 3 results for Products
:
ASCO™ L321B02C-ZA10A G1/4x2,3 V110/50-120/60Hz
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
QuickShip
Kč1,736.80
ASCO™ L321B02C-ZA10A G1/4X2,3 V24/50HZ
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
QuickShip
Kč1,736.80
ASCO™ L321V02G-ZA10A G1/4X2.3 V230/50HZ
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
7 Day
QuickShip
Kč1,736.80

Specifications

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
3 way - 3/2 Universal, 3 way - 3/2 Normally Open, 3 way - 3/2 Normally Closed
Pipe / Port Size
1/4 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
40 bar
Fluid temperature
-10°C +90°C (NBR); 0°C +130°C (FPM); -10°C +140°C (EPDM)
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
NBR; FPM; EPDM

Features

  • Direct acting solenoid valve, small body size.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings