No image available
No image available
Your request is being processed.
Asco-P-S126

ASCO™ Series S126 Pinch solenoid valves

Product Description

ASCO Series S126 pinch valves can control any fluids that is compatible with the tubing material, protecting the fluid from all contamination, including temperature changes. These characteristics make this valve suitable to control a wide range of fluids including those in the analytical, medical and food industry.

Products

Search
1-1 of 1 results for Products
:
Kč1,931.86

Specifications

Body Material
POM
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pinching device
POM (reinforced acetal copolymer)
Internal components
Stainless steel

Features

  • Pinch solenoid valve, suitable to shut off media without producing neither turbulent flows, nor dead spaces.
  • High flow rate under the same conditions of internal diameter of different solenoid valves; the system allows a bi-directional through flow.
  • The valves are suitable for soft SILICONE tubings or others, similar as to elasticity and hardness (50 shore A).
  • The tubing is the only material in contact with the fluid.
  • The tubings are not included in our supply.

Documents & Drawings