No image available
No image available
Your request is being processed.
Asco-8356C309S1V00F1

ASCO™ 8356C309S1V00F1

Kč2,257.84
QTY:

Product Description

COMPACT VALVE-3/2 UN-1/4 "NPT (DN8)-ORIFICE: 2,4-STAINLESS STEEL-RESILIENT: FPM-24/DC-9,0 W-COIL CLASS: F-SPADE PLUG WITH CONNECTOR

Specifications

Connection Type
NPT Body Connection
Valve Type
3 Way
Pipe Size
1/4
Operation
Universal
Electrical Connection Type
With Spade Plug Connector
Elastomers
FPM
Media
Water, Light Oil, Hot Water, Steam
Body Material
Stainless Steel
Voltage
24/DC - Class F
Certification
EAC

Features

  • Reliable, proven compact design for long service lifetimes
  • Standard manual operator allows easy installation
  • Mountable in any position
  • Valves do not require a minimum operating pressure
  • Wide range of flow and pressure ratings are available
  • Quick disassembly of core tube for easy maintenance of internal parts

Documents & Drawings