No image available
No image available
Your request is being processed.
Asco-EME210B156.230/50

ASCO™ EME210B156.230/50

Kč16,376.69
QuickShip QuickShip
QTY:

Product Description

PILOT OPERATED SOLENOID VALVE-2/2 NC-1-1/2" (DN40)-ORIFICE: 32,0-BRASS-RESILIENT: NBR-13,2 W-COIL CLASS: F-II2GExebmbIICGb/II2DExtbIIICDb-T3-IP66/67

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
22.31 / 19.30
Function
2/2 Normally Closed
Pipe/Port Type & Size
RP ISO 7/1
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Water; Light Oil; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 9 bar
Min to Max Operating Pressure (Water)
0 - 9 bar
Min to Max Operating Pressure (Light Oil)
0 - 9 bar
Product Weight
2.80 kg
Coil Class
F
Min to Max Ambient Temperature
-20 - 75 °C
Min to Max Fluid Temperature
-20 - 85 °C
Orifice Size
32 mm
Voltage
230 Volts AC with 50 Hz
Watt Rating
13.6 W
Mounting Brackets
OPTIONAL
Standards & Regulations
ATEX Zone 1-21
Operating Environment
Hazardous

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations
  • Low-temperature models control cryogenic fluids, including liquid nitrogen (-320° F/-194° C), liquid argon (-303° F/-184° C), and liquid oxygen (-297° F/-181° C)
  • Valves can be specified for hot water service to 210 ° F / 95 ° C for in laundry, boiler and heat exchanger applications
  • Ideal for high-pressure control applications in commercial and industrial gas burners
  • Use to control liquid petroleum gases (propane) in grain dryers, incinerators, and space heaters
  • Voltage ranging options available on next generation coils.

Documents & Drawings