No image available
No image available
Your request is being processed.
Asco-PVG202A203V.24/DC

ASCO™ PVG202A203V.24/DC

Kč5,669.98
QuickShip QuickShip
QTY:

Product Description

PROPORTIONAL SOLENOID VALVE-2/2 NC-1/8" (DN5)-ORIFICE: 2,4-BRASS-RESILIENT: FPM-8,6 W-COIL CLASS: F-II2GExmbIICGb/II2DExmbIIICDb-T3-IP67

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.15 / 0.13
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 1/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Light Oil; Air, Inert Gas; Water
Min to Max Operating Pressure (Air)
0 - 4 bar
Min to Max Operating Pressure (Light Oil)
0 - 3 bar
Product Weight
0.20 kg
Coil Class
F
Min to Max Ambient Temperature
0 - 40 °C
Min to Max Fluid Temperature
0 - 50 °C
Orifice Size
2.4 mm
Voltage
24 Volts DC
Watt Rating
6.3 W
Coil Class
F
Pipe/Port Size
1/8

Features

  • Low hysteresis (< 5%), excellent repeatability (< 3%), and high sensitivity (< 2%) make the valves ideal for high-precision flow control
  • Minimum operating pressure is not required, and the valves are well-suited for vacuum operation
  • Compact frictionless architecture saves valuable space in analytical and medical instrumentation
  • Power consumption as low as 1 W fulfills the most stringent instrument power requirements
  • Meets all relevant CE directives, and is RoHS compliant for applications in lead-free environments

Documents & Drawings