No image available
No image available
Your request is being processed.
Asco-ULE257A001.115/50-60

ASCO™ ULE257A001.115/50-60

Kč1,189.04
QTY:

Product Description

DIRECT OPERATED SOLENOID VALVE-2/2 NC-Rp1/8" (DN5)-ORIFICE: 3,6-BRASS-10,0 W-COIL CLASS: F

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.40 / 0.35
Function
2/2 Normally Closed
Pipe/Port Type & Size
Rp 1/8
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 8 bar
Product Weight
0.18 kg
Coil Class
F
Min to Max Ambient Temperature
0 - 75 °C
Min to Max Fluid Temperature
0 - 75 °C
Orifice Size
3.6 mm
Voltage
115 Volts AC with 50, 60 Hz
Watt Rating
10 W

Features

  • Designed for individual installation or water-tight mounting in a panel enclosure
  • Brass-body valves have threaded exhaust port for optional muffler installation, and screw or leaded terminals
  • Plastic-body valves are designed for plastic or metallic tubing and have spade terminals
  • Zero minimum pressure required

Documents & Drawings