No image available
No image available
Your request is being processed.
Asco-P-V365

ASCO™ Series V365 Micro solenoid valves

Product Description

ASCO micro solenoid valves are designed to control a variety of non-aggressive liquid and gaseous fluids. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Products

Search
1-2 of 2 results for Products
:
ASCO™ V365B01C-ZE30A M5x1,2 V12/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
0
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP65
F
0
7 Day
QuickShip
Kč1,130.26
ASCO™ V365B01C-ZE30A M5x2 V24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
0
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP65
F
0
7 Day
QuickShip
Kč1,116.90

Specifications

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
3/2 Normally Closed; 3/2 Normally Open; 3/2 Universal
Maximum allowable pressure (PS)
16 bar
Fluid temperature
-10°C +90°C (NBR); 0°C +90°C (FPM)
Max viscosity
3°E (~22 cStokes or mm2/s)
Sealing
NBR; FPM

Features

  • Direct acting micro solenoid valve; minimum overall dimensions.
  • Quick response time and high number of cycles.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings