Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The Bettis CBB-Series scotch yoke pneumatic actuator combines the strengths of the G-Series actuator and is compact, lightweight, efficient and very cost-effective.
ATEX, PED, (CE), SIL capable, NACE, TRCU/EAC/GOST, SHELL DEP, ABS
Control Type
On/off
Valve Type
Ball, Butterfly, Plug, Triple Offset Valves, Other Quarter-Turn Devices
Operating Temperature
Available in three different temperature trims: · Standard trim is suitable for -20°F to +200°F (-29°C to +93°C) · Optional high temperature trim +350°F (-18°C to +177°C) · Cold temperature trim -40°F to +150°F (-40°C to °C)
Torque/Thrust
Spring-return models in excess of 4,269 in-lbs (482 Nm), Double-acting in excess of 11,515 in-lbs (1,301 Nm)