No image available
No image available
Your request is being processed.
AVENTICS-P-CP2

AVENTICS™ Series CP2 Couplings

Product Description

The AVENTICS Series CP2 of safety couplings for your pneumatic connections. Their two-stage actuation makes operation easy and even safer by preventing the dangerous bullwhip effect during decoupling. CP2 Series couplings are the ideal solution for every situation. They can be used in any mounting orientation, can be flexibly rotated by 360° even under pressure, are silicon-free, meet standards ISO 4414 and DIN EN 983, and are compliant with REACH and RoHs. With a high nominal flow of 1800 h l/min, an operating pressure of 1 to 16 bar, and applications in a temperature range form -20° to +100°C, the CP2 couplings are ideal for virtually every pneumatic application.

Products

Search
1-10 of 11 results for Products
:
Kč1,061.05
Kč1,061.05
Kč1,061.05
Kč1,061.05
Kč1,061.05
Kč1,061.05
Kč1,061.05
Kč1,061.05
Kč1,061.05
Kč1,061.05

Features

  • 360° rotatable - even under pressure
  • 1,800 Nl/min
  • -20 °C to +100 °C
  • ISO 4414 & DIN EN 983
  • Silicone free

Documents & Drawings