AVENTICS-P-IS12

AVENTICS™ Series IS12 Directional valves

Product Description

The AVENTICS Series IS12 complies with the valve standard ISO 5599-1. The Series offers electrically controlled ISO valves of size IOS1 and 2 with Form A or central M12 connectors.

Products

Search
1-10 of 119 results for Products
:
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024001
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
with air spring return
availability
Same Day
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
with air spring return
Same Day
QuickShip
Kč3,617.62
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024002
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
with air spring return
availability
Same Day
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
with air spring return
Same Day
QuickShip
Kč3,822.03
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024003
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
with air spring return
availability
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
with air spring return
Kč3,617.62
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024004
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
with air spring return
availability
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
with air spring return
Kč3,617.62
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024006
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
with air spring return
availability
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
with air spring return
Kč4,140.80
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024025
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
With spring return
availability
Same Day
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
With spring return
Same Day
QuickShip
Kč3,617.62
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024026
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
With spring return
availability
Same Day
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
With spring return
Same Day
QuickShip
Kč3,822.03
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024027
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
With spring return
availability
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
With spring return
Kč3,617.62
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024028
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
With spring return
availability
Same Day
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
With spring return
Same Day
QuickShip
Kč3,617.62
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024035
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
With spring return
availability
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
With spring return
Kč4,140.80

Features

  • Qn max. 2500 l/min
  • Electrical. control
  • Pneumatic control
  • Width: 42 mm, 56 mm

Parts & Accessories

Search
1-10 of 154 results for Parts & Accessories
:
Kč3,512.34
Kč4,531.71
Kč5,365.91
Kč8,942.12
Kč6,840.32
Kč6,840.32
Kč5,038.59
Kč11,039.37
Kč7,204.51
Kč7,151.88

Documents & Drawings