AVENTICS-0498316905

AVENTICS™ Coil, Series CO1 0498316905

Kč766.06
QuickShip QuickShip
QTY:

Product Description

CO1-FORM_BI-024AC-8,0VA-22MM

Specifications

Coil width
22 mm
Max. ambient temperature
50 °C
Connector standard
ISO 6952
Protection class
IP65
Duty cycle ED
100 %
Electrical connection 2
Plug
Electrical connection
Form B, industry
Operational voltage AC at 50 Hz
24 V
Voltage tolerance AC 50 Hz
-10% / +10%
Holding power AC 50 Hz
8 VA
Switch-on power AC 50 Hz
10 VA
Weight
0.054 kg

Features

  • Coil widths 15, 22 and 30 mm
  • Electrical connections: M8, form A, form B, form BI, Form C
  • ATEX
  • Operational voltages 12, 24, 48, 110, 220 VDC or 24,110,230 VAC