AVENTICS-0820048101

AVENTICS™ 3/2-directional valve, Series DO16 0820048101

Kč1,416.43
QTY:

Product Description

DO16-3/2NO-IS15-230AC-MOI

Specifications

Activation
Electrically
Frame size
DO16
Switching principle
3/2, with spring return
Valve function
NO
Manual override
without detent
Nominal flow Qn
16 l/min
Working pressure min.
0 bar
Working pressure max
6 bar
Operational↩voltage
230 V AC
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Protection class with connection
IP65
Sealing principle
soft seal
Duty cycle
100 %
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.035 kg
Housing material
polyphenylene sulfide, Polyamide fiber-glass reinforced

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Documents & Drawings