No image available
No image available
Your request is being processed.
AVENTICS-0821001002

AVENTICS™ Twin pressure valve (AND) 0821001002

Kč1,170.60
QuickShip QuickShip
QTY:

Specifications

Sealing principle
Soft Seal
Type
Poppet valve
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Logic function
AND
Connection type
Pipe connection
Compressed air connection input
G 1/4
Compressed air connection output
G 1/4
Nominal flow Qn
800 l/min
Working pressure min.
1 bar
Working pressure max
10 bar
Weight
0.1 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber
Material threaded bushing
Aluminum

Documents & Drawings