AVENTICS-0821200118

AVENTICS™ Check-choke valve, Series CC02-AL 0821200118

Kč669.60
QTY:

Product Description

CC02-AL-M5-DA04-3-1_2_SLS

Specifications

Port 1
Ø 3x0,65
Port 2
M5
Throttle bore Ø
2 mm
direction of throttle
1 > 2
Nominal flow Qn 1 to 2
85 l/min
Compressed air connection type 1
plug-in with tube nut
Compressed air connection type 2
External thread
Throttle
Inlet-Side Throttling
Medium
Compressed air
Working pressure min.
0.5 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Min. medium temperature
-10 °C
Max. medium temperature
70 °C
Housing material
Aluminum, anodized
Material flow control screw
Brass
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 50 l/min ... 1960 l/min