AVENTICS-0821201025

AVENTICS™ Throttle plate 0821201025

Kč6,634.04
QuickShip QuickShip
QTY:

Product Description

.

Specifications

Type
Throttle plate
Frame size
ISO 3
Standards
ISO 5599-1
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Medium
Compressed air
Weight
1.01 kg
Material base plate
Aluminum
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings