AVENTICS™ Flow valve, Series VCK 0821305047

Kč1,527.32
QTY:

Product Description

VCK-G1/2

Specifications

Compressed air connection 1
G 1/2
Compressed air connection 2
G 1/2
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Min. suction volume for Pu = -0,3 bar
8.1 l/min
Min. suction volume for Pu = -0,6 bar
9 l/min
Max. flow rate during blow-off, Blow-off pressure: 5 bar
790 l/min
Weight
0.047 kg
Housing material
Aluminum