No image available
No image available
Your request is being processed.
AVENTICS-1820415153

AVENTICS™ Flat suction gripper, Series FSG 1820415153

Kč543.48
QTY:

Product Description

FSG-15,0-PUR-G018-IN

Specifications

Min. ambient temperature
-40 °C
Max. ambient temperature
80 °C
Temporary ambient temperature (<30 s) min.
-40 °C
Temporary ambient temperature (<30 s) max.
100 °C
Compressed air connection
G 1/8
external diameter
14.5 mm
Holding force
8.5 N
Volume
0.5 cm³
Max. curving on object Rmin
15 mm
Abrasion value according to DIN 535 16
10-12 mm³
Hardness according to standard
72 ± 5 Shore A
Connection thread type
Internal thread
low-wear
low-wear
Material connector
Aluminum
Suction unit material
Polyurethane
Delivery unit
1 piece
Weight
0.0077 kg

Documents & Drawings