AVENTICS-1821036012

AVENTICS™ Flange mounting, Series MF8 1821036012

Kč71.08
QTY:

Product Description

CM1-MF8-010-M2-A

Specifications

Standardization
ISO 6432
Piston diameter
8 mm, 10 mm
Housing material
Galvanized Steel

Documents & Drawings