AVENTICS-1823300008

AVENTICS™ Sleeve 1823300008

Kč113.56
QuickShip QuickShip
QTY:

Product Description

FPT-S-RSK-G012-G012

Specifications

Compressed air connection type
Internal thread
Port G
G 1/2
Compressed air connection type 2
Internal thread
Port D
G 1/2
Type
FPT-S-RSK
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
5 piece
Material
Brass

Documents & Drawings