AVENTICS-1823312001

AVENTICS™ Protective cap, series CON-RD 1823312001

Kč28.59
QuickShip QuickShip
QTY:

Product Description

CON-RD-MS-M12-END-CAP

Specifications

Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Type
M12x1
Protection class
IP67
Delivery unit
50 piece
Weight
0.001 kg
Housing material
Polyamide

Documents & Drawings