AVENTICS-1823390045

AVENTICS™ Multiple connector 1823390045

Kč382.36
QuickShip QuickShip
QTY:

Product Description

G1/8

Specifications

Port G
G 1/8
Port R
M5
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
1 piece
Weight
0.046 kg
Housing material
Aluminum

Documents & Drawings