AVENTICS-1823391014

AVENTICS™ Reducing nipple 1823391014

Kč117.03
QuickShip QuickShip
QTY:

Product Description

FPT-S-RDZ-G012-G038

Specifications

Compressed air connection type
External thread
Port G
G 1/2
Compressed air connection type 2
Internal thread
Port D
G 3/8
Type
FPT-S-RDZ
Working pressure min.
0 bar
Working pressure max
60 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Delivery unit
5 piece
Material
Brass
Seal material
Polyvinyl chloride

Documents & Drawings