AVENTICS-1823391047

AVENTICS™ Elbow swivel distributor 1823391047

Kč96.19
QuickShip QuickShip
QTY:

Product Description

COUDE 18

Specifications

Port G
G 1/8
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Delivery unit
10 piece
Weight
0.015 kg
Housing material
Aluminum
Seal material
Polyvinyl chloride
Screws material
Brass

Documents & Drawings