AVENTICS-1825503145

AVENTICS™ End plate left, End plate right 1825503145

Kč996.92
QuickShip QuickShip
QTY:

Product Description

ISO1-END-TYPEF-L-R-G3/8

Specifications

Type
End plate
Direction of pneumatic port (1)
On the side
Compressed air connection 1
G 3/8
Direction of pneumatic port (3,5)
On the side
Port 3 / 5
G 3/8
Exhaust type
Ports separated
Exhaust (3,5)
With directional exhaust (3/5)
Frame size
ISO 1
Standards
ISO 5599-1
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
70 °C
Min. medium temperature
-25 °C
Max. medium temperature
70 °C
Medium
Compressed air
Mounting screw
hexagon head
Weight
0.208 kg
Material base plate
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber