AVENTICS-1827001273

AVENTICS™ Foot mounting, Series MS1 1827001273

Kč470.81
QuickShip QuickShip
QTY:

Product Description

CM1-MS1-050-M2-A

Specifications

Version
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
For series
PRA/TRB, CCI, CVI
Standardization
ISO 15552
Piston diameter
50 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings