AVENTICS-1827001288

AVENTICS™ Rear eye, Series MP4-HD 1827001288

Kč1,306.61
QuickShip QuickShip
QTY:

Product Description

CM1-MP4-100-FO-AL-ISO15552

Specifications

Version
Suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3
Standardization
ISO 15552
Piston diameter
100 mm
Material
Aluminum
Screws material
Steel, chrome-plated