AVENTICS-1827001634

AVENTICS™ Flexible plate coupling, Series PM7 1827001634

Kč5,669.72
QuickShip QuickShip
QTY:

Product Description

CM2-PM7-M036-M2-A

Specifications

For series
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, KPZ, 167, CVI, RPC, ITS, with plate
For series
ITS
Thread size
M36x2
Weight
3.4 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings