AVENTICS-1827020268

AVENTICS™ Intermediate flange, Series JP2 1827020268

Kč1,772.87
QTY:

Product Description

CM1-JP2-025-CCI/KPZ-AL

Specifications

Version
for multi-position cylinders
For series
CCI, KPZ
Piston diameter
25 mm
Housing material
Aluminum

Documents & Drawings