AVENTICS-1829202004

AVENTICS™ Sealing ring 1829202004

Kč37.14
QuickShip QuickShip
QTY:

Product Description

910.17-G1/4,M12X1,5-CU

Specifications

Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
150 °C
Delivery unit
25 piece
Housing material
Copper

Documents & Drawings