No image available
No image available
Your request is being processed.
AVENTICS-1834484253

AVENTICS™ Valve plug connector, series CON-VP 1834484253

Kč962.99
QuickShip QuickShip
QTY:

Product Description

CON-VP-RJ-2-3000-PUR-OW-2

Specifications

Type
Round plug connectors
Cable
with cable
Max. operating voltage AC
36 V DC
Max. operating voltage DC
30 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
RJ
Electrical connection 1, number of poles
2-pin
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
open cable ends
Number of wires
2
Shielding
unshielded
Cable length
3 m
Protection class
IP40
Protection class
IP40
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Wire cross-section
0.25 mm²
Cable-Ø
4 mm
Weight
0.05 kg
Housing material
Polyoxymethylene
Material cable sheath
Polyurethane

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings