AVENTICS-2705070300

AVENTICS™ Rotary wing drives, Series RAK 2705070300

Kč12,597.41
QuickShip QuickShip
QTY:

Product Description

RAK-07S-0180

Specifications

Compressed air connection
G 1/4
Rotary compact module version
Rotary wing drive, double-acting
axis geometry
single
Frame size
RAK - 7S
Type
Single vane
Axis diameter
17 mm
Theoretical torque at
6 bar
Min. swivel times
0.24 s
Maximum operating frequency
80
Interior volume
146 cm³
Max. permissible axial bearing load
88.2 N
Max. permissible radial bearing load
1176 N
Theoretical torque
18 Nm
Permissible kinetic energy
0.225 J
Repetitive precision
3 °
angle of rotation max.
180 °
Working pressure min.
2 bar
Working pressure max
10 bar
Min. ambient temperature
5 °C
Max. ambient temperature
60 °C
Min. medium temperature
5 °C
Max. medium temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³

Features

  • Torque 0,15 ... 147 Nm
  • Angle of rotation 90 ... 180°
  • Rotary wing drive
  • Cushioning: elastic
  • Optionally with adjustable angle of rotation and hydraulic shock absorber