AVENTICS-3531060010

AVENTICS™ Rotary joint 3531060010

Kč27,513.32
QuickShip QuickShip
QTY:

Product Description

NW6/8, 400U/MIN

Specifications

number of controlled lines
2
Rotary joint
Ø6 / Ø8
Speed max.
400 1/min
Compressed air connection
M14x1,5
Working pressure min.
0 bar
Working pressure max
7 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
40 °C
Medium
Compressed air
Speed max.
400 1/min
Weight
1.5 kg