AVENTICS-3531080010

AVENTICS™ Rotary joint 3531080010

Kč8,124.48
QuickShip QuickShip
QTY:

Product Description

NW7-(550-1100)U/MIN

Specifications

number of controlled lines
1
Rotary joint
M16, right
Speed max.
1270 1/min
Compressed air connection
M14x1,5
Working pressure min.
0 bar
Working pressure max
8 bar
Min. medium temperature
-25 °C
Max. medium temperature
40 °C
Medium
Compressed air
Speed max.
1270 1/min
Weight
0.33 kg