No image available
No image available
Your request is being processed.
AVENTICS-5717400000

AVENTICS™ 5/2-directional valve, Series 740 5717400000

Kč2,345.75
QuickShip QuickShip
QTY:

Product Description

V740-5/2AR-07

Specifications

Activation
Pneumatically
Nominal flow Qn
700 l/min
Switching principle
5/2
Return type
with air spring return
Compressed air connection output
Ø 8x1
Connection type
Pipe connection
Working pressure min.
1.5 bar
Working pressure max
10 bar
Sealing principle
Soft Seal
Manual override
without
ATEX
suitable for ATEX
Valve type
Diaphragm poppet valve
Pilot
Internal
Can be assembled into blocks
Can be assembled into blocks
Throttle
with throttle
Blocking principle
Single base plate principle, Plate principle
Min. ambient temperature
-15 °C
Max. ambient temperature
60 °C
Min. medium temperature
-15 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Compressed air connection, exhaust
M14x1

Features

  • Robust polymer housing
  • Suitable for all air qualities
  • For consistently high repeatability
  • Base plate assembly and block assembly possible
  • Versions also available with UL and ATEX coils

Documents & Drawings