No image available
No image available
Your request is being processed.
AVENTICS-8946201312

AVENTICS™ Round plug connector, Series CON-RD 8946201312

Kč735.33
QuickShip QuickShip
QTY:

Product Description

CON-RD-FS-M8-3-2000-PVC-OW-3

Specifications

Type
Round plug connectors
Cable
with cable
Max. operating voltage AC
36 V DC
Max. operating voltage DC
30 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M8x1
Electrical connection 1, number of poles
3-pin
Electrical connection 1, coding
A-coded
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
open cable ends
Number of wires
3
Shielding
unshielded
Cable length
2 m
Protection class
IP67
Max. current
2.5 A
Wire cross-section
0.34 mm²
Cable-Ø
3.5 mm
Weight
0.066 kg
Material cable sheath
Polyvinyl chloride

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings