AVENTICS-8981050000

AVENTICS™ Grease 8981050000

Kč819.50
QuickShip QuickShip
QTY:

Product Description

AGR-40G

Specifications

For cylinders and valves
For rodless cylinders, piston rod cylinders, and valves
Type
AGR
Silicon
contains silicon
Min. ambient temperature
-25 °C
Max. ambient temperature
100 °C
Kinematic viscosity at
40 °C
Kinematic viscosity
280 cSt
Reservoir
Tube
Density at
20 °C
Density
0.89 g/cm3
Weight
0.04 kg

Documents & Drawings