AVENTICS-8982000010

AVENTICS™ Oil 8982000010

Kč690.71
QuickShip QuickShip
QTY:

Product Description

Q8 AUTO14 (435-2)1LT

Specifications

For cylinders and valves
For cylinders and valves
Type
Oil
Kinematic viscosity at
40 °C
Kinematic viscosity
35.9 cSt
Reservoir
Bottle
Volume
1 L
Viscosity class
ISO VG 32
Flash point min.
188 °C
Pour point min.
-42 °C
Density
0.87 g/cm3
Weight
1 kg

Documents & Drawings