No image available
No image available
Your request is being processed.
AVENTICS-R039110256

AVENTICS™ Easy2Combine, Connection kit R039110256

Kč23,945.40
QuickShip QuickShip
QTY:

Product Description

XC110/YC110

Specifications

For series
CKP
Easy2Combine basic
CKP-25
Easy2Combine add-on part
CKP-25
Weight
1.5 kg
Material centering sleeve
Stainless Steel
Connection plate material
Aluminum
Screws material
Steel

Features

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort

Documents & Drawings