No image available
No image available
Your request is being processed.
AVENTICS-R402000782

AVENTICS™ Multipole plug, series CON-MP R402000782

Kč2,377.81
QuickShip QuickShip
QTY:

Product Description

CON-MP-FA-DSUB-25-3000-PVC-OW-25

Specifications

Type
Multipole
Cable
with cable
Operating voltage AC max.
24 V DC
Electrical connection 1
Socket
Electrical connection 1
D-Sub
Electrical connection 1
25-pin
Cable exit
angled
Cable exit angle
90°
Electrical connection 2
open cable ends
Electrical connection 2
25-pin
Number of wires
25
Shielding
unshielded
Cable length
3 m
suitable for dynamic laying
suitable for dynamic laying
Protection class
IP20
Min. ambient temperature
-5 °C
Max. ambient temperature
50 °C
Max. current
3 A
Wire cross-section
0.25 mm²
Cable-Ø
10.1 mm
Weight
0.487 kg
Housing material
metal
Material cable sheath
Polyvinyl chloride

Features

  • Multipol plug connectors with connected cable
  • Valve system control, D-Sub plug

Documents & Drawings