AVENTICS-R412003484

AVENTICS™ Optional fieldbus connection with I/O function (CMS), B-design R412003484

Kč24,194.16
QTY:

Product Description

CMS-B-BPDP-24DR

B10

Specifications

Version
Bus coupler with driver and inputs
Fieldbus protocol
PROFIBUS DP
Number of I/O connections
24 outputs
Fieldbus design
B-design
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Max. number of solenoid coils
24
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-15% / +20%
Current consumption electronics
0.12 A
Operating voltage, actuators
24 V DC
Protection class
IP65
Max. current consumption per coil
0.063 mA
Max. I/O module extension
6
Generic emission standard in accordance with norm
EN 61000-6-4
Generic immunity standard in accordance with norm
DIN EN 61131-2, EN 61000-6-2
Port valve system
Socket
Port valve system
2.0 mm strip
Port valve system
2x13-pin
Communication port 1, Type
Plug (male)
Communication port , Thread size
M12
Communication port 1, Number of poles
5-pin
Communication port 1, Coding
B-coded
Communication port 2, Type
Socket (female)
Communication port 2, Thread size
M12

Features

  • Bus coupler with driver
  • Electrical connections are on the same side as pneumatic connections saving space
  • Easy assembly via M12 connectors
  • Digital input modules with M8 or M12 connectors
  • Up to 6 I/O-modules possible

Documents & Drawings