AVENTICS-R412003486

AVENTICS™ Series AS-i, B-Design R412003486

Kč10,116.19
QTY:

Product Description

BDC-B-ASI-8DI8DR-AUX

B10

Specifications

Version
Bus coupler with driver and inputs
I/O module version
8DI/8DO-AUX
Fieldbus protocol
AS-i
Number of I/O connections
8 inputs / 8 outputs
E/A capable
connection with I/O
Electrical connection size
Black AS-i flat cable
Fieldbus design
B-design
Type
AS-i with inputs
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Number of solenoid coils max.
8
Power consumption electronics
0.1 A
Operating voltage, actuators
24 V DC
Protection class
IP65
Max. power consumption per coil
0.03 mA
I/O Code
7
Number of inputs
8
ID Code / ID2 Code
F / E
I/O connection
input or output
Generic emission standard in accordance with norm
EN 50295
Generic immunity standard in accordance with norm
EN 50295
Signal connection
Socket
Signal connection
M8
Communication port
Yellow AS-i flat cable
Housing material
Aluminum

Features

  • Bus coupler with driver
  • Small size is optimized for valve system dimensions
  • Electrical connections are on the same side as pneumatic connections saving space
  • Easy assembly via M12 connectors

Documents & Drawings