No image available
No image available
Your request is being processed.
AVENTICS-R412004030

AVENTICS™ Centering rings R412004030

Kč410.95
QuickShip QuickShip
QTY:

Product Description

BAG 6 PCS #7-5MM K6

Specifications

External Ø
7 mm, 5 mm
Scope of delivery
6 piece
Housing material
Stainless Steel

Features

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort

Documents & Drawings