No image available
No image available
Your request is being processed.
AVENTICS-R412004032

AVENTICS™ Centering rings R412004032

Kč410.95
QTY:

Product Description

BAG 6 PCS #9-5MM K6

Specifications

External Ø
5 mm, 9 mm
Scope of delivery
6 piece
Housing material
Stainless Steel

Features

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort

Documents & Drawings