No image available
No image available
Your request is being processed.
AVENTICS-R412004751

AVENTICS™ Industrial shock absorber, Series SA2-RC R412004751

Kč2,597.72
QuickShip QuickShip
QTY:

Product Description

SA2-RC-M008-0006-HA-N

Features

  • Wide product range
  • High energy absorption and extended life time
  • Improved surface protection against corrosion
  • Integrated end stop

Specifications

Type
SA2-RC
Mounting thread
M8x1
Stroke
6 mm
Max. energy absorption/stroke
4 Nm
Max. energy absorption/hour
14400 Nm
Cushioning
self-compensating
Medium
Oil
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Effective mass me min.
2.8 kg
Effective mass me max.
70 kg
Return spring force min.
2.5 N
Return spring force max.
6 N
Mounting
Lock nut
Weight
0.01 kg
Material cylinder tube
Steel
Material piston rod
Stainless Steel
Material lock nut
Steel

Documents & Drawings