AVENTICS-R412010331

AVENTICS™ Groove nut R412010331

Kč480.16
QTY:

Product Description

SA1-MA-M033

Specifications

For series
SA1-MA
Thread size
M33x1,5
Weight
0.02 kg
Housing material
Steel
Surface housing
bronzed

Documents & Drawings