No image available
No image available
Your request is being processed.
AVENTICS-R412010640

AVENTICS™ Non-contact transport system, Series NCT-AL R412010640

Kč6,022.69
QuickShip QuickShip
QTY:

Product Description

NCT-100-AL

Specifications

Compressed air connection
G 1/8
Lifting force at 5 bar
46 N
Diameter
100 mm
Type
Bernoulli principle
Air consumption at 5 bar
228 l/min
Working pressure min.
1 bar
Working pressure max
6 bar
Min. ambient temperature
5 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Max. particle size
40 µm
Housing material
Aluminum
Material stop
High-temperature material HT1
Nozzle material
Stainless Steel
Material blanking screw
Brass
Seal material
Nitrile butadiene rubber
Weight
0.3 kg

Features

  • Virtually no contact required to lift and move objects
  • Lifting force up to 46N

Documents & Drawings